SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
MISCSYSPG is shown in Figure 6-58 and described in Table 6-52.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| GPO3_CTL6_MSK | GPO3_ CTL3_MSK | GPO2_CTL6_MSK | GPO2_ CTL3_MSK | GPO4_CTL6_MSK | GPO4_CTL3_MSK | GPO1_CTL6_MSK | GPO1_CTL3_MSK |
| R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | GPO3_CTL6_MSK | R/W | 1h | 0h = CTL6 pin status is part of power good tree of GPO3 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO3 pin. |
| 6 | GPO3_CTL3_MSK | R/W | 1h | 0h = CTL3 pin status is part of power good tree of GPO3 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO3 pin. |
| 5 | GPO2_CTL6_MSK | R/W | 1h | 0h = CTL6 pin status is part of power good tree of GPO2 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO2 pin. |
| 4 | GPO2_CTL3_MSK | R/W | 1h | 0h = CTL3 pin status is part of power good tree of GPO2 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO2 pin. |
| 3 | GPO4_CTL6_MSK | R/W | 1h | 0h = CTL6 pin status is part of power good tree of GPO4 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO4 pin. |
| 2 | GPO4_CTL3_MSK | R/W | 1h | 0h = CTL3 pin status is part of power good tree of GPO4 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO4 pin. |
| 1 | GPO1_CTL6_MSK | R/W | 1h | 0h = CTL6 pin status is part of power good tree of GPO1 pin. 1h = CTL6 pin status is NOT part of power good tree of GPO1 pin. |
| 0 | GPO1_CTL3_MSK | R/W | 1h | 0h = CTL3 pin status is part of power good tree of GPO1 pin. 1h = CTL3 pin status is NOT part of power good tree of GPO1 pin. |