SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
GPO3PG_CTRL1 is shown in Figure 6-56 and described in Table 6-50.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LDOA2_MSK | SWA1_MSK | BUCK6_MSK | BUCK5_MSK | BUCK4_MSK | BUCK3_MSK | BUCK2_MSK | BUCK1_MSK |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | LDOA2_MSK | R/W | 0h | 0h = LDOA2 PG is part of power good tree of GPO3 pin. 1h = LDOA2 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 6 | SWA1_MSK | R/W | 0h | 0h = SWA1 PG is part of power good tree of GPO3 pin. 1h = SWA1 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 5 | BUCK6_MSK | R/W | 0h | 0h = BUCK6 PG is part of power good tree of GPO3 pin. 1h = BUCK6 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 4 | BUCK5_MSK | R/W | 0h | 0h = BUCK5 PG is part of power good tree of GPO3 pin. 1h = BUCK5 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 3 | BUCK4_MSK | R/W | 0h | 0h = BUCK4 PG is part of power good tree of GPO3 pin. 1h = BUCK4 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 2 | BUCK3_MSK | R/W | 0h | 0h = BUCK3 PG is part of power good tree of GPO3 pin. 1h = BUCK3 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 1 | BUCK2_MSK | R/W | 0h | 0h = BUCK2 PG is part of power good tree of GPO3 pin. 1h = BUCK2 PG is NOT part of power good tree of GPO3 pin and is ignored. |
| 0 | BUCK1_MSK | R/W | 0h | 0h = BUCK1 PG is part of power good tree of GPO3 pin. 1h = BUCK1 PG is NOT part of power good tree of GPO3 pin and is ignored. |