SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
FORCESHUTDN is shown in Figure 6-33 and described in Table 6-27.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | SDWN | ||||||
| R-0h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | RESERVED | R | 0h | |
| 0 | SDWN | R/W | 0h | Forces reset of the PMIC and reset of all registers. The bit is self-clearing. 0h = No action. 1h = PMIC is forced to shut down. |