SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
BUCK2SLPCTRL is shown in Figure 6-34 and described in Table 6-28.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BUCK2_SLP_VID[6:0] | BUCK2_SLP_EN | ||||||
| R/W-28h | R/W-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | BUCK2_SLP_VID[6:0] | R/W | 28h | This field sets the BUCK2 regulator output regulation voltage in sleep mode. Mapping between bits and output voltage is defined as in Section 6.9.7. |
| 0 | BUCK2_SLP_EN | R/W | 0h | BUCK2 sleep mode enable. BUCK2 is factory configured to change to sleep mode voltage either by CTL3/SLPENB1 pin or by CTL6/SLPENB2 pin. 0h = Disable. 1h = Enable. |