SWCS134A October 2017 – February 2025 TPS6508700
PRODUCTION DATA
GPO1PG_CTRL2 is shown in Figure 6-51 and described in Table 6-45.
Return to Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CTL5_MSK | CTL4_MSK | CTL2_MSK | CTL1_MSK | VTT_MSK | SWB2_MSK | SWB1_MSK | LDOA3_MSK |
| R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-1h | R/W-1h | R/W-1h | R/W-1h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | CTL5_MSK | R/W | 1h | 0h = CTL5 pin status is part of power good tree of GPO1 pin. 1h = CTL5 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
| 6 | CTL4_MSK | R/W | 0h | 0h = CTL4 pin status is part of power good tree of GPO1 pin. 1h = CTL4 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
| 5 | CTL2_MSK | R/W | 1h | 0h = CTL2 pin status is part of power good tree of GPO1 pin. 1h = CTL2 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
| 4 | CTL1_MSK | R/W | 0h | 0h = CTL1 pin status is part of power good tree of GPO1 pin. 1h = CTL1 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
| 3 | VTT_MSK | R/W | 1h | 0h = VTT LDO PG is part of power good tree of GPO1 pin. 1h = VTT LDO PG is NOT part of power good tree of GPO1 pin and is ignored. |
| 2 | SWB2_MSK | R/W | 1h | 0h = SWB2 pin status is part of power good tree of GPO1 pin. 1h = SWB2 pin status is NOT part of power good tree of GPO1 pin and is ignored. |
| 1 | SWB1_MSK | R/W | 1h | 0h = SWB1 PG is part of power good tree of GPO1 pin. 1h = SWB1 PG is NOT part of power good tree of GPO1 pin and is ignored. |
| 0 | LDOA3_MSK | R/W | 1h | 0h = LDOA3 PG is part of power good tree of GPO1 pin. 1h = LDOA3 PG is NOT part of power good tree of GPO1 pin and is ignored. |