SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
The LP-CC26x1 is a multi-protocol LaunchPad that operates at 2.4GHz. The LaunchPad comes in two versions: LP-CC2651R3 which enables up to +5dBm of output power and LP-CC2651P3 which enables up to +20dBm of output power.
| Featured device | CC2651R3 and CC2651P3 |
| ISM band | 2.4GHz |
| Antenna | 2.4GHz Inverted F Antenna |
| RF Front End | Differential, external bias |
| Design Files | LP-CC26x1 LaunchPad Design Files |