SWRA640H December 2018 – May 2024 CC1310 , CC1312R , CC1314R10 , CC1350 , CC1352P , CC1352R , CC1354P10 , CC1354R10 , CC2620 , CC2630 , CC2640 , CC2640R2F , CC2640R2F-Q1 , CC2642R , CC2642R-Q1 , CC2650 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP , CC2674P10 , CC2674R10
This pin is not present on all CC26x0/CC13x0 and CC26x2/CC13x2 devices. This pin provides a ground connection in RX mode. This is referred to an external bias and improves sensitivity by approximately 1dB compared to internally biasing of the LNA.