SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
Table 7-17 and Table 7-17 present timing requirements for SPI - Controller Mode.
| NO.(1) | MODE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| SM4 | tsu(MISO-SPICLK) | Setup time, SPI_D[x] valid before SPI_CLK active edge (1) | 5 | ns | ||
| SM5 | th(SPICLK-MISO) | Hold time, SPI_D[x] valid after SPI_CLK active edge (1) | 3 | ns | ||
| NO.(1) | MODE | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| SM1 | tc(SPICLK) | Cycle time, SPI_CLK (1)(2) | 24.6(3) | ns | ||
| SM2 | tw(SPICLKL) | Typical Pulse duration, SPI_CLK low (1) | -1 + 0.5P(3)(4) | ns | ||
| SM3 | tw(SPICLKH) | Typical Pulse duration, SPI_CLK high (1) | -1 + 0.5P(4) | ns | ||
| SM6 | td(SPICLK-SIMO) | Delay time, SPI_CLK active edge to SPI_D[x] transition (1) | -2 | 5 | ns | |
| SM7 | tsk(CS-SIMO) | Delay time, SPI_CS[x] active to SPI_D[x] transition | 5 | ns | ||
| SM8 | td(SPICLK-CS) | Delay time, SPI_CS[x] active to SPI_CLK first edge | Controller_PHA0_POL0; Controller_PHA0_POL1;(5) | -4 + B(6) | ns | |
| Controller_PHA1_POL0; Controller_PHA1_POL1;(5) | -4 + A(7) | ns | ||||
| SM9 | td(SPICLK-CS) | Delay time, SPI_CLK last edge to SPI_CS[x] inactive | Controller_PHA0_POL0; Controller_PHA0_POL1;(5) | -4 + A(7) | ns | |
| Controller_PHA1_POL0; Controller_PHA1_POL1; (5) | -4 + B(6) | ns | ||||
SM11 | Cb | Capacitive load for each bus line | 3 | 15 | pF | |
Supported frequency of Radar SPIA Peripheral mode is 40MHz in full cycle and 20MHz in Half cycle mode.
Supported frequency of Radar SPIB Peripheral mode is 20MHz in full cycle and 10MHz in Half cycle mode. Refer to Section 6.2.1 for valid IOSET combinations of SPIB.