SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
Ball name: VDDA_12RF
| Min | Typ | Max | Unit | ||
|---|---|---|---|---|---|
| Recommended value(s) of C | C1 | 22.0(1) | uF | ||
| C2 | 22.0(1) | uF | |||
| Allowed parasitic inductance | 1st Capacitor lead (LT1) to Ball | 0.8 | nH | ||
| Along 1st Capacitor (ESL1 + LT2) | 0.7 | ||||
| Along the 2nd Capacitor (ESL2 + LT2) | 0.7 | ||||
| Between 2nd Capacitor and filtered supply (LT3) | 1.0 | ||||
| Allowed parasitic resistance | 1st Capacitor lead (RT1) to Ball | 1.5 | mOhm | ||
| Along 1st Capacitor (ESR1 + RT2) | 6.5 | ||||
| Along the 2nd Capacitor (ESR2 + RT2) | 6.5 | ||||
| Between 2nd Capacitor and filtered supply (RT3) | 2.0 | 17.0 | |||
Place two decoupling capacitors as close as possible to the VDDA_12RF BGA balls and position them adjacent to each other to minimize parasitics between two capcitor leads (RTC2C & LTC2C). The recommended decoupling capacitor placement relative to the BGA balls and to each other is illustrated in the Figure 7-4. Refer to Altium AWRL6888 EVM Design Files for more details.