SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
This section depicts the recommended values of de-coupling capacitors and range of allowable parasitic inductance and resistance in particular sections of the RF Supplies(1.2V RF and 1V RF LDO). We recommended to use X7R type capacitors which has a lower variation across temperature. The minimum and maximum values of the capacitor captured in below table. The table includes variation of a given capacitor due to DC bias, tolerance and temperature variation.