SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
| MIN(1)(2) | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| tsu(D-SCLK) | Setup time, d[3:0] valid before falling sclk edge | 5 | ns | ||
| th(SCLK-D) | Hold time, d[3:0] valid after falling sclk edge | 1 | ns | ||
| tsu(D-SCLK) | Setup time, final d[3:0] bit valid before final falling sclk edge | 5 – P(3) | ns | ||
| th(SCLK-D) | Hold time, final d[3:0] bit valid after final falling sclk edge | 1 + P(3) | ns | ||