SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
The following the system topologies are supported.
In Topology 1: Peripheral mode, the AWRL6888 is controlled by external MCU and most of the processing is done on external MCU. In this case, the computational and power requirements are relatively higher and the external MCU can stay active most of the time.
In Topology 2: Autonomous mode, the AWRL6888 can be used as full sensor along with R5F application processor. In this case the internal application processor does all the processing and interrupts the host processor to communicate to take action based on the sensor data. Most of the processing happens on the internal MCU of the AWRL6888 chip and only high level desired results are communicated to external host via LIN/CAN.