SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | 1.2V digital power supply | 1.14 | 1.2 | 1.26 | V |
| VIOIN | I/O supply (3.3V
or 1.8V): All CMOS I/Os would operate on this supply. | 3.135 | 3.3 | 3.465 | V |
| 1.71 | 1.8 | 1.89 | |||
| VIOIN_18 | 1.8V supply for CMOS IO | 1.71 | 1.8 | 1.89 | V |
| VIOIN_18CLK | 1.8V supply for clock module | 1.71 | 1.8 | 1.89 | V |
| VDDA_18BB | 1.8V Analog baseband power supply | 1.71 | 1.8 | 1.89 | V |
| VDDA_18VCO | 1.8V RF VCO supply | 1.71 | 1.8 | 1.89 | V |
| VIOIN_18LVDS | 1.8V supply for LVDS port | 1.71 | 1.8 | 1.89 | V |
| VIH | Voltage Input High (1.8V mode) | 1.17 | V | ||
| Voltage Input High (3.3V mode) | 2.25 | ||||
| VIL | Voltage Input Low (1.8V mode) | 0.3*VIOIN | V | ||
| Voltage Input Low (3.3V mode) | 0.62 | ||||
| VOH | High-level output threshold (IOH = 6 mA) | VIOIN – 450 | mV | ||
| VOL | Low-level output threshold (IOL = 6mA) | 450 | mV | ||
| NRESET SOP[1:0] | VIL (1.8V Mode) | 0.2 | V | ||
| VIH (1.8V Mode) | 0.96 | ||||
| VIL (3.3V Mode) | 0.3 | ||||
| VIH (3.3V Mode) | 1.57 | ||||