SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
The AWRL6888 mmWave Sensor device is TI's low power and Hardware Security Module (HSM) enabled integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band with 7GHz continuous chirp bandwidth and is designed for various automotive in-cabin use cases. The device also takes advantage of a low power architecture to enable power-constrained applications. The device is split into the following four switchable power domains:
The AWRL6888 is specifically designed to be able to dynamically control the power states of the above-mentioned power domains based on application requirements. The device also features various low-power states and that are achieved by turning off internal IP blocks of the device. AWRL6888 device also provides the option of retaining memory during these low power states to retain critical information such as application image and RF profiles across different power modes.
A Hardware Security Module (HSM) is also provisioned in the device (available with secure part variants). The HSM consists of a programmable Arm Cortex-M4 core and the necessary infrastructure to provide a secure zone of operation within the device.
Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. AWRL6888 is designed for low power, self-monitored, ultra-accurate radar systems in the automotive space for applications like child presence detection, occupancy localization & classification and low power intrusion monitoring.
| PART NUMBER(1) | PACKAGE | BODY SIZE(1) | TRAY / TAPE AND REEL |
DESCRIPTION |
|---|---|---|---|---|
| XA6888DBGAPD | APD (FCCSP, 329) | 11mm x 11mm | Tray | Pre-production variant. ASIL-B targeted. Deep Sleep enabled, General Purpose Variant. |
| XA6888DBSAPD | APD (FCCSP, 329) | 11mm x 11mm | Tray | Pre-production variant. ASIL-B targeted. Deep Sleep Enabled, Secure variant - ISO21434 compliant up to CAL2 targeted. |
| AWRL6888DBGAPDRQ1 | APD (FCCSP, 329) | 11mm x 11mm | Tape and Reel | Automotive production variant. ASIL-B targeted. Deep Sleep enabled. General Purpose Variant. |
| AWRL6888DBSAPDRQ1 | APD (FCCSP, 329) | 11mm x 11mm | Tape and Reel | Automotive production variant. ASIL-B targeted. Deep Sleep enabled. Secure Variant - ISO21434 compliant up to CAL2 targeted. |