SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
| SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
|---|---|---|---|
| SPIB_clk | IO | SPIB Clock | D20, F19, T20, T21 |
| SPIB_cs0_n | IO | SPIB Chip Select 0 | AA20, C21, E20, U21 |
| SPIB_cs1_n | IO | SPIB Chip Select 1 | R20, U20 |
| SPIB_miso | IO | SPIB MISO | B21, C19, H19, T20, V20 |
| SPIB_mosi | IO | SPIB MOSI | C20, E19, R20 |
On SPIB only certain IOSET combinations are supported due to timing constraints. Table 6-15 lists the valid IOSET combinations for SPIB
| Signal Name | IOSET1 | IOSET2 | IOSET3 | IOSET4 |
|---|---|---|---|---|
| SPIB_clk | PAD_AA | PAD_AG | PAD_BC | PAD_BC |
| SPIB_cs0_n | PAD_AB | PAD_AH | PAD_BB | PAD_BB |
| SPIB_mosi | PAD_AC | PAD_AI | PAD_BD | PAD_BD |
| SPIB_miso | PAD_AD | PAD_AJ | PAD_BA | PAD_AX |