SWRS347 September 2026 AWRL6888
ADVANCE INFORMATION
The following table compares the features of radar devices.
| FUNCTION | |||||||
|---|---|---|---|---|---|---|---|
| Antenna on Package (AOP) | - | - | - | - | Yes | - | |
| Number of receivers | 8 | 4 | 4 | 4 | 4 | 3 | |
| Number of transmitters | 8 | 4 | 3 | 3 | 3 | 2 | |
| RF frequency range | 57 to 64GHz | 57 to 64GHz | 57 to 64GHz | 60 to 64GHz | 60 to 64GHz | 57 to 64GHz | |
| On-chip memory | 2.5MB | 2.5MB | 2MB | 1.75MB | 1.75MB | 1MB | |
| Max I/F (Intermediate Frequency) (MHz) | 10 | 10 | 10 | 10 | 10 | 5 | |
| Max real sampling rate (Msps) | 25 | 25 | 25 | 25 | 25 | 12.5 | |
| Max Complex Sampling rate (Msps) | - | - | - | 12.5 | 12.5 | - | |
| Low Power Deep Sleep Mode | Yes | Yes | Yes | - | - | Yes | |
| Safety and Security | |||||||
| Functional Safety -Compliance | ASIL-B Targeted(1) | ASIL-B | ASIL-B | ASIL-B | ASIL-B | ASIL-B | |
| Cybersecurity - Compliance | CAL2 targeted | CAL2 targeted | CAL2 targeted | - | - | - | |
| Device Security(2) | Yes (Secure Boot supported) | Yes (Secure Boot supported) | Yes (Secure Boot supported) | Yes (Secure Boot supported) | Yes (Secure Boot supported) | Yes (Authenticated Boot supported) | |
| Hardware Security Module (HSM) | Yes | Yes | Yes | - | - | - | |
| Processors | |||||||
| MCU | R5F® | R5F® | R5F® | R4F® | R4F® | M4F® | |
| DSP | C66x | C66x | C66x | C674x | C674x | - | |
| HWA | HWA 1.2 | HWA 1.2 | HWA 1.2 | HWA1.1 | HWA1.1 | HWA 1.2 | |
| Peripherals | |||||||
| Serial Peripheral Interface (SPI) ports | 2 | 2 | 2 | 2 | 2 | 2 | |
| Quad Serial Peripheral Interface (QSPI) | Yes | Yes | Yes | Yes | Yes | Yes | |
| Inter-Integrated Circuit (I2C) interface | 1 | 1 | 1 | 1 | 1 | 1 | |
| Controller Area Network (CAN-FD) interface | 2 | 2 | 2 | 2 | 2 | 1 | |
| DSP Trace | - | - | - | Yes | Yes | - | |
| PWM | Yes | Yes | Yes | Yes | Yes | Yes | |
| Hardware In Loop (HIL/DMM) | - | - | - | Yes | Yes | - | |
| GPADC | 4 | 4 | 4 | 6 | 6 | 2 | |
| ADC Raw Data Capture | LVDS | LVDS | LVDS | LVDS | LVDS | RDIF | |
| LIN | Yes | Yes | Yes | - | - | Yes | |
| UART | 3(3) | 3(3) | 3(3) | 2 | 2 | 2 | |
| JTAG | Yes | Yes | Yes | Yes | Yes | Yes | |
| Per Chirp configurable TX phase shifter | BPM Only | BPM Only | BPM Only | Yes(4) | Yes(4) | BPM Only | |
| Product status | Product Preview (PP), Advance Information (AI), or Production Data (PD) | AI | PD(5) | PD(5) | PD(5) | PD(5) | PD(5) |