SWRS347
September 2026
AWRL6888
ADVANCE INFORMATION
1
1
Features
2
Applications
3
Description
4
Functional Block Diagram
5
Device Comparison
5.1
Related Products
6
Terminal Configurations and Functions
6.1
Pin Diagrams
6.2
Signal Descriptions
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
7
Specifications
7.1
Absolute Maximum Ratings
7.2
ESD Ratings
7.3
Power-On Hours (POH)
7.4
Recommended Operating Conditions
7.5
VPP Specifications for One-Time Programmable (OTP) eFuses
7.5.1
Recommended Operating Conditions for OTP eFuse Programming
7.5.2
Hardware Requirements
7.5.3
Impact to Your Hardware Warranty
7.6
Power Supply Specifications
7.6.1
3.3V I/O Topology
7.6.2
1.8V I/O Topology
7.6.3
System Topologies
7.6.3.1
I/O Topologies
7.6.4
RF Supply Decoupling Capacitor and Layout Conditions
7.6.4.1
1.2V RF Supply Rail
7.6.4.1.1
1.2V RF Rail
7.6.4.2
1.0V RF LDO
7.6.4.2.1
1.0V RF LDO
7.6.5
Noise and Ripple Specifications
7.7
Power Save Modes
7.7.1
Typical Power Consumption Numbers
7.8
Peak Current Requirement per Voltage Rail
7.9
RF Specification
7.10
Supported DFE Features
7.11
CPU Specifications
7.12
Thermal Resistance Characteristics
7.13
Timing and Switching Characteristics
7.13.1
Power Supply Sequencing and Reset Timing
7.13.2
Synchronized Frame Triggering
7.13.3
Input Clocks and Oscillators
7.13.3.1
Clock Specifications
7.13.4
MultiChannel buffered / Standard Serial Peripheral Interface (McSPI)
7.13.4.1
McSPI Features
7.13.4.2
SPI Timing Conditions
7.13.4.3
SPI—Controller Mode
7.13.4.3.1
Timing and Switching Requirements for SPI - Controller Mode
7.13.4.3.2
Timing and Switching Characteristics for SPI Output Timings—Controller Mode
7.13.4.4
SPI—Peripheral Mode
7.13.4.4.1
Timing and Switching Requirements for SPI - Peripheral Mode
7.13.4.4.2
Timing and Switching Characteristics for SPI Output Timings—Secondary Mode
7.13.5
LVDS Instrumentation and Measurement Peripheral
7.13.5.1
LVDS Interface Configuration
7.13.5.2
LVDS Interface Timings
7.13.6
LIN
7.13.7
General-Purpose Input/Output
7.13.7.1
Switching Characteristics for Output Timing versus Load Capacitance (CL)
7.13.8
Controller Area Network - Flexible Data-rate (CAN-FD)
7.13.8.1
Dynamic Characteristics for the CANx TX and RX Pins
7.13.9
Serial Communication Interface (SCI)
7.13.9.1
SCI Timing Requirements
7.13.10
Inter-Integrated Circuit Interface (I2C)
7.13.10.1
I2C Timing Requirements
7.13.11
Quad Serial Peripheral Interface (QSPI)
7.13.11.1
QSPI Timing Conditions
7.13.11.2
Timing Requirements for QSPI Input (Read) Timings
7.13.11.3
QSPI Switching Characteristics
7.13.12
JTAG Interface
7.13.12.1
JTAG Timing Conditions
7.13.12.2
Timing Requirements for IEEE 1149.1 JTAG
7.13.12.3
Switching Characteristics Over Recommended Operating Conditions for IEEE 1149.1 JTAG
8
Detailed Description
8.1
Overview
8.2
Functional Block Diagram
8.3
Subsystems
8.3.1
RF and Analog Subsystem
8.3.2
Clock Subsystem
8.3.3
Transmit Subsystem
8.3.4
Receive Subsystem
8.3.5
Processor Subsystem
8.3.6
Automotive Interface
8.3.7
Host Interface
8.3.8
Application Subsystem Cortex-R5F
8.3.9
DSP Subsystem
8.3.10
Hardware Accelerator (HWA1.2) Features
8.3.10.1
Hardware Accelerator Feature Differences Between HWA1.1 in xWRx843, HWA1.2 in xWRLx432 and HWA1.2 in xWRL684x & AWRL6888
8.4
Other Subsystems
8.4.1
Security – Hardware Security Module
8.4.2
GPADC Channels (Service) for User Application
8.4.3
GPADC Parameters
8.4.4
Memory Partitioning Options
8.4.5
Boot Modes
9
Monitoring and Diagnostics
10
Applications, Implementation, and Layout
10.1
Application Information
10.2
Reference Schematic
11
Device and Documentation Support
11.1
Device Nomenclature
11.2
Tools and Software
11.3
Documentation Support
11.4
Support Resources
11.5
Trademarks
11.6
Electrostatic Discharge Caution
11.7
Glossary
12
Revision History
13
Mechanical, Packaging, and Orderable Information
1
Features
FMCW Transceiver
Integrated PLL, transmitter, receiver, baseband and ADC
57 - 64GHz coverage With 7 GHz continuous bandwidth
8 receive channels with 2:1 switching and 8 transmit channels
9 dBm typical output power per Tx
12.5 dB Typical noise figure
-90.5 dBc/Hz typical phase noise at 1MHz
FMCW operation
10 MHz IF bandwidth, real-only Rx channels
Ultra-accurate chirp engine based on fractional-N PLL
One binary phase shifter per transmit channel pair
Processing elements
Arm®
R5F®
core with double precision FPU (200 MHz)
Hardware Accelerator (HWA 1.2) for FFT, log magnitude, and CFAR operations (200 MHz)
C66x DSP (450MHz) for post processing Radar data
Supports multiple low-power modes
Idle mode and deep sleep mode
Power management
1.8-V and 3.3-V IO support
Built-in LDO network for enhanced PSRR
Two power rails for 1.8-V IO mode, Three power rails for 3.3-V IO mode
FCCSP package having 21 x 21 BGA grid, 329 BGA balls, Package size : 11mm x 11mm
Built-in calibration and self-test
Built-in Firmware (ROM)
Self-Contained on chip calibration system
Host Interface
3 x UART
2 x CAN-FD
2 x SPI
1 x LIN
LVDS for data transfer of raw ADC sample capture
Other interfaces available to user application
QSPI
I2C
JTAG
8 x GPIOs
PWM Interface
4 x GPADCs
Device security (applicable to secure device variants)
Programmable embedded hardware security module (HSM)
Secure authenticated and encrypted boot support
Customer programmable root keys, symmetric keys (256 bit), asymmetric keys (up to RSA-4K or ECC-512) with key revocation capability
Cryptographic hardware accelerators: PKA with ECC/RSA, AES (up to 256 bit), SHA (up to 512 bit), TRNG/DRBG and SM2,SM3,SM4(Chinese Crypto Algorithms)
Product Cybersecurity Compliance
ISO21434 compliant up to CAL2 targeted
Developed for cybersecurity-relevant applications
Documentation will be available to aid cybersecurity system design
Internal memory
On-Chip RAM - 2.5MBytes including
R5F TCMA RAM - 512KB
R5F TCMB RAM - 256KB
DSS L2 RAM - 384KB
DSS L3 RAM - 512KB
DSS L3 Shared RAM - 896KB (can be shared with TCMs))
Functional Safety-Compliant Targeted
Developed for Functional Safety Applications
Documentation will be available to aid functional safety system design
Hardware integrity up to ASIL B targeted as per ISO26262 standard
AEC Q-100 targeted
Clock source
40.0MHz crystal for primary clock
Supports externally driven clock (Square/Sine) at 40.0MHz
32-kHz internal oscillator for low power operations
Supports temperature operating conditions
Junction Temperature Range: –40°C to 140°C