TIDUDS9B December 2017 – November 2022
Figure 2-7 shows the TPS27S100 functional block diagram. The TPS27S100 is a single-channel, fully-protected, high-side switch with an integrated NMOS and charge pump. An adjustable current-limit function greatly improves the reliability of the whole system. The device diagnostic reporting has two versions to support both digital fault status and analog current monitor output. Accurate current monitor and adjustable current limit features differentiate this device from alternatives in the market.
Figure 2-7 TPS27S100 Functional Block Diagram