TIDUE74F April 2018 – March 2026
Refer to: Figure 2-2, marker (3).
During the WAIT_FOR_START state, the CLB is monitors the ENCODER_RESPONSE for a falling edge. The falling-edge corresponds to the first start bit in the response from the encoder. The time required can be any number of clock cycles and depends on the state of encoder and the cable length.
During WAIT_FOR_START, the CLOCK_COUNT match and CLOCK_COUNT_COMPLETE signals are ignored and the generated CLOCK is disconnected from the CLB_SPI_CLOCK.