TIDUE74F April 2018 – March 2026
The C2000 T-Format TIDM-1011 reference design is a combination of hardware and software. The core hardware components are a C2000 real-time microcontroller (MCU) and a RS-485 transceiver. The C2000 LaunchPad and the TIDM-1011 boosterPack, which contains the RS-485 transceiver, are the boards used in this implementation. The C2000 Motor Control SDK package contains the necessary software. This software includes a library, which implements key T-format interface features, along with a system-level example to demonstrate T-Format communication.
The T-Format encoder interface leverages the C2000 CLB (Configurable Logic Block) and the SPI (Serial Peripheral Interface) modules. The CLB controls the SPI clock and compensates for cable propagation delay. The CLB also controls the RS-485 transceiver transmit enable. The SPI module acts as the send/receive interface to the RS-485 physical layer. The firmware, which is written in C, runs on the C28x of the C2000 MCU.
The C2000 LaunchPad can provide power for the TIDM-1011 RS-485 transceiver and 5V for the encoder. 5V can also be supplied separately if the encoder specifications require a higher current than the LaunchPad can provide.
During start-up, the application running on the C28x initializes the MCU clocks and configures the pin-mux. The MCU's SPI and CLB are also configured as required to send and receive data.