TIDUE74F April   2018  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 C2000™ Real-Time MCU LaunchPad™ Development Kit
      2. 2.2.2 SN65HVD78
      3. 2.2.3 TLV702
      4. 2.2.4 TPS22918-Q1
    3. 2.3 Design Considerations
      1. 2.3.1 Tamagawa T-Format Protocol
      2. 2.3.2 C2000 T-Format Encoder Interface Overview
      3. 2.3.3 TIDM-1011 Board Implementation
      4. 2.3.4 MCU Resource Requirements
      5. 2.3.5 Device-Specific Resource Usage
        1. 2.3.5.1 CRC Calculations
        2. 2.3.5.2 Input, Output Signals, and CLB Tiles
      6. 2.3.6 CLB T-Format Implementation Details
        1. 2.3.6.1 Transaction Waveforms
          1. 2.3.6.1.1 IDLE State
          2. 2.3.6.1.2 TRANSMIT_DATA State
          3. 2.3.6.1.3 WAIT_FOR_START State
          4. 2.3.6.1.4 RECEIVE_DATA State
        2. 2.3.6.2 Communication Tile Design
        3. 2.3.6.3 Logic View
      7. 2.3.7 CLB Receive Data CRC Implementation
      8. 2.3.8 PM T-Format Encoder Interface Library
        1. 2.3.8.1 PM T-Format Reference Implementation Commands
        2. 2.3.8.2 Functions Supported in PM T-Format Reference Implementation
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware
      1. 3.1.1 TIDM-1011 Jumper Configuration
    2. 3.2 Software
      1. 3.2.1 C2000 Driver Library (DriverLib)
      2. 3.2.2 C2000 SysConfig
      3. 3.2.3 C2000 Configurable Logic Block Tool
      4. 3.2.4 Installing Code Composer Studio™ and C2000WARE-MOTORCONTROL-SDK
      5. 3.2.5 Locating the Reference Software
    3. 3.3 Testing and Results
      1. 3.3.1 Hardware Configuration
      2. 3.3.2 Building and Loading Project
      3. 3.3.3 Running Code
      4. 3.3.4 Cable Length Validation
      5. 3.3.5 Benchmarks
      6. 3.3.6 Troubleshooting
  10. 4Design Files
  11. 5Related Documentation
    1. 5.1 Trademarks
  12. 6Terminology
  13. 7About the Authors
  14. 8Revision History

Hardware

To experiment with the TIDM-1011, the following hardware components are required:

  • TIDM-1011 BoosterPack (also known as the BOOSTXL-POSMGR)
  • External, 5-V, DC power supply (see Table 1-1)
  • A Supported LaunchPad featuring a C28x device with the Configurable Logic Block (CLB). Refer to Table 2-1 for a list.
  • USB-B to A cable
  • T-Format Absolute Encoder from Tamagawa (for example, TS5700N8501)
  • 4-pin cable from Tamagawa – length as required by the application (maximum 100 m)
  • Custom adapter to connect Tamagawa, 4-position, female-terminated cable to wire leads adapter
  • PC with Code Composer Studio (CCS) v12.0.0, or greater, installed
Note: Not all Tamagawa absolute encoders use T-Format for communication. To use the provided software as-is, the format must be T-Format.