TIDUE74F April   2018  – March 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Highlighted Products
      1. 2.2.1 C2000™ Real-Time MCU LaunchPad™ Development Kit
      2. 2.2.2 SN65HVD78
      3. 2.2.3 TLV702
      4. 2.2.4 TPS22918-Q1
    3. 2.3 Design Considerations
      1. 2.3.1 Tamagawa T-Format Protocol
      2. 2.3.2 C2000 T-Format Encoder Interface Overview
      3. 2.3.3 TIDM-1011 Board Implementation
      4. 2.3.4 MCU Resource Requirements
      5. 2.3.5 Device-Specific Resource Usage
        1. 2.3.5.1 CRC Calculations
        2. 2.3.5.2 Input, Output Signals, and CLB Tiles
      6. 2.3.6 CLB T-Format Implementation Details
        1. 2.3.6.1 Transaction Waveforms
          1. 2.3.6.1.1 IDLE State
          2. 2.3.6.1.2 TRANSMIT_DATA State
          3. 2.3.6.1.3 WAIT_FOR_START State
          4. 2.3.6.1.4 RECEIVE_DATA State
        2. 2.3.6.2 Communication Tile Design
        3. 2.3.6.3 Logic View
      7. 2.3.7 CLB Receive Data CRC Implementation
      8. 2.3.8 PM T-Format Encoder Interface Library
        1. 2.3.8.1 PM T-Format Reference Implementation Commands
        2. 2.3.8.2 Functions Supported in PM T-Format Reference Implementation
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware
      1. 3.1.1 TIDM-1011 Jumper Configuration
    2. 3.2 Software
      1. 3.2.1 C2000 Driver Library (DriverLib)
      2. 3.2.2 C2000 SysConfig
      3. 3.2.3 C2000 Configurable Logic Block Tool
      4. 3.2.4 Installing Code Composer Studio™ and C2000WARE-MOTORCONTROL-SDK
      5. 3.2.5 Locating the Reference Software
    3. 3.3 Testing and Results
      1. 3.3.1 Hardware Configuration
      2. 3.3.2 Building and Loading Project
      3. 3.3.3 Running Code
      4. 3.3.4 Cable Length Validation
      5. 3.3.5 Benchmarks
      6. 3.3.6 Troubleshooting
  10. 4Design Files
  11. 5Related Documentation
    1. 5.1 Trademarks
  12. 6Terminology
  13. 7About the Authors
  14. 8Revision History
IDLE State

During IDLE there is no activity on the interface. The C28x must first setup a request. The T-Format API provides functions to setup each type of request:

  • PM_tformat_setupCommandReadEEPROM()
  • PM_tformat_setupCommandWriteEEPROM()
  • PM_tformat_setupCommandReadoutOrReset()

The _setupCommand function creates a request data packet, loads the data to the SPI TX FIFO, and configures the CLB to generate the number of SPI clocks required to send the request and receive the response. Once setup is complete, the C28x starts the transaction by calling the PM_startOperation() function.

Refer to: Figure 2-2, marker (1).

When the transaction begins, the START_OPERATION signal is pulled high through GPREG. GPREG is the CLB's general purpose register allowing the C28x to directly control the tile's inputs. START_OPERATION remains high for one CLB CLOCK because the CLB's rising edge filter is enabled for the input. At this point, the main state machine (FSM_1) responds by moving the FRAME_STATE from IDLE to the TRANSMIT_DATA state.