TIDUE74F April 2018 – March 2026
This section provides an overview of the software used by TIDM-1011. For comprehensive documentation, refer to the C2000 T-Format Encoder Interface Software Guide (HTML, PDF).
The software guide includes:
Figure 3-2 shows the software architecture implemented in this reference design. The software is implemented in a modular and portable manner. The main components include the C2000 Driver Library, the T-Format Encoder Interface Library, the SysConfig GUI Device Configuration Tool, and the CLB Tool.
A flowchart for the C2000 T-Format communications demo is shown in Figure 3-3. The example application configures the C2000 device, creates command request data packets, initiates commands, unpacks responses, and checks the CRC.