| Input | - Single phase
- Voltage: ≈ 90-V ACRMS to 264-V ACRMS
- AC line frequency range: 50Hz to 60 Hz
- Input current: 32 ARMS_MAX at 240 V, 32 ARMS_MAX at 120 V
- Power factor: ≥ 0.99
|
| Output | - PFC output: ≈ 400 V Typical
- Maximum output power: 7.4kW at ≈ 400 V
- Peak efficiency: 98.5%
|
| Performance | - PFC stage for high-voltage li-ion battery OBC
- Switching frequency: 120 kHz
- Isolation: Reinforced
- Input AC sensing
- PFC output voltage sensing
|
| Protection | - Overtemperature protection
- Short-circuit protection
- Overcurrent protection
- Undervoltage protection
- Overvoltage protection at
|