TIDUF18A October 2022 – February 2024
In this build, the board is excited in open loop fashion with a fixed duty cycle. The duty cycle is controlled with dutyPU_DC variable. This build verifies the sensing of feedback values from the power stage and also operation of the PWM gate driver and ensures that there are no hardware issues. Additionally, calibration of input and output voltage sensing can be performed in this build. The software structure for this build is shown in Figure 5-30. There are two ISR in the system: fast ISR for the current loop and a slower ISR to run the voltage loop and instrumentation functions. Modules that are run in each ISR are shown in Figure 5-30 (Note that TIDM-02013 is a 2 phase interleaved TTPLPFC).
Figure 5-30 Build Level 1 Control Software Diagram: Open Loop Project