TIDUFE9 August 2025
EV chargers need to measure current accurately for safety, billing, and control. During charging, current levels can vary widely—from low levels during slow charging to very high currents during fast charging.
Rogowski coils are an excellent choice for EV chargers because these coils can measure a wide range of currents with high accuracy and do not saturate like traditional current transformers. The coils can also handle fast-changing signals well, making them an excellent choice for the high-frequency switching used in power electronics. Using Rogowski coils helps EV chargers meet safety standards and deliver reliable, efficient charging.