TIDUFE9 August 2025
Since the signal from the coil is very small, a gain amplification stage is needed to improve the input signal for the ADC. The INA828 device is selected for the gain stage because of the low output noise, high CMMR, and high bandwidth at high-gain settings to be flexible for multiple applications, not just for metering applications. This amplifier uses a single resistor for setting the gain, which allows the end uses to cut down on cost instead of using two resistors for gain setting in a traditional gain op-amp circuit.