TIDUFE9 August 2025
Gain of the system can be controlled at two stages, the gain stage and the integrator stage. Gain selection is highly influenced by the application. Some applications require stepping down high amplitudes of current to a measurable value for protection purposes where the currents are greater than 1kA. For protection applications, where the precise measurements are crucial, the current is stepped down to the mV ranges where the gain amplifier amplifies the signal, then the integrator (set to attenuate) attenuates all the noise in the system for precision measurements. This design has multiple gain settings ranging from 1V/V to 525V/V depending on the type and sensitivity of Rogowski coil where the gain of the integrator has been set to unity gain. These gain settings are selected at 100A of maximum current according to class 100 of ANSI C12.1 2024 standards and to accommodate to different sensitivities.