TIDUFE9 August 2025
The LM27762 delivers very low-noise positive and negative outputs that are adjustable between ±1.5V and ±5V. The input-voltage range is from 2.7V to 5.5V, and output current goes up to ±250mA. With an operating current of only 390µA and 0.5µA typical shutdown current, the LM27762 provides best-in-class performance for the power amplifier and DAC bias and other high-current, low-noise negative voltage needs. The device provides a small deign size with few external components.