TIDUFE9 August   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Electricity Meters
    3. 1.3 Circuit Breakers
    4. 1.4 EV Chargers
    5. 1.5 Protection and Relay
    6. 1.6 Rogowski Coil-Based Current Sensor
      1. 1.6.1 Principle
      2. 1.6.2 Rogowski Coil Types
      3. 1.6.3 Integration Methods
      4. 1.6.4 Rogowski Coil Selection
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Differential Gain Amplifier
      2. 2.1.2 High-Pass Filter
      3. 2.1.3 Low-Pass Filter
      4. 2.1.4 Active Integrator
    2. 2.2 Design Considerations
      1. 2.2.1 Components Selection
        1. 2.2.1.1 RC Component Selection
        2. 2.2.1.2 RG Selection for Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA828
      2. 2.3.2 TLV9001
      3. 2.3.3 LM27762
  9. 3System Design Theory
    1. 3.1 Schematics to Layout
      1. 3.1.1 Rogowski Input Connectors
      2. 3.1.2 Gain Setting Resistor Chain
      3. 3.1.3 Gain Amplifier and High-Pass Filter Stage
      4. 3.1.4 Active Integrator Stage
      5. 3.1.5 Output Stage
      6. 3.1.6 Power Supply
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
      1. 4.2.1 Full System Block Diagram
      2. 4.2.2 Test System
      3. 4.2.3 Rogowski Coil
      4. 4.2.4 TIDA-010986
      5. 4.2.5 ADS131M08 Metrology Evaluation Module
      6. 4.2.6 GUI
        1. 4.2.6.1 Getting Started
          1. 4.2.6.1.1 PCB Rogowski Coil Setup
          2. 4.2.6.1.2 TIDA-010986 Connectors
            1. 4.2.6.1.2.1 Input Terminal Block
            2. 4.2.6.1.2.2 Power Connection
            3. 4.2.6.1.2.3 Output Connections
          3. 4.2.6.1.3 ADS131M08 Metrology Evaluation Module Connectors
    3. 4.3 Test Results
      1. 4.3.1 Functional Test
      2. 4.3.2 Accuracy Measurements
        1. 4.3.2.1 No Load Conditions
          1. 4.3.2.1.1 Objective
          2. 4.3.2.1.2 Setup
          3. 4.3.2.1.3 Requirements
          4. 4.3.2.1.4 Results
        2. 4.3.2.2 Initial Load Operation Test
          1. 4.3.2.2.1 Objective
          2. 4.3.2.2.2 Setup
          3. 4.3.2.2.3 Requirements
          4. 4.3.2.2.4 Results
        3. 4.3.2.3 Accuracy Test at Different Load Conditions
          1. 4.3.2.3.1 Objective
          2. 4.3.2.3.2 Setup
          3. 4.3.2.3.3 Requirements
          4. 4.3.2.3.4 Results
        4. 4.3.2.4 Variation of Power Factor Test
          1. 4.3.2.4.1 Objective
          2. 4.3.2.4.2 Setup
          3. 4.3.2.4.3 Requirements
          4. 4.3.2.4.4 Results
        5. 4.3.2.5 Variation of Voltage Test
          1. 4.3.2.5.1 Objective
          2. 4.3.2.5.2 Setup
          3. 4.3.2.5.3 Requirements
          4. 4.3.2.5.4 Results
        6. 4.3.2.6 Variation of Frequency Test
          1. 4.3.2.6.1 Objective
          2. 4.3.2.6.2 Setup
          3. 4.3.2.6.3 Requirements
          4. 4.3.2.6.4 Results
        7. 4.3.2.7 Phase Sequence Reversal Test
          1. 4.3.2.7.1 Objective
          2. 4.3.2.7.2 Setup
          3. 4.3.2.7.3 Requirements
          4. 4.3.2.7.4 Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5.     Trademarks
  12. 6About the Author
PCB Rogowski Coil Setup

Pins D1 and D2 are the outputs of the Rogowski coil, jumper wires must be soldered to pin D1 and pin D2 to interface the Rogowski coil with the TIDA-010986. To get an output from the coil, a jumper (0Ω resistor) must be connected between pin D1 and D2 from the bottom side (the side without any silkscreen). This design also allows stacking, when stacking the coils, sensitivity doubles and less gain if needed thus less noise, more stability, and higher accuracy.

TIDA-010986 PCB Rogowski Coil - AFigure 4-7 PCB Rogowski Coil - A
C:\Users\A0542845\Downloads\IMG_3678.jpgFigure 4-9 PCB Rogowski Coil - C
C:\Users\A0542845\Downloads\IMG_3681.jpgFigure 4-8 PCB Rogowski Coil - B
TIDA-010986 Example of Stacking Two Coils Figure 4-10 Example of Stacking Two Coils