TIDUFE9 August   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Electricity Meters
    3. 1.3 Circuit Breakers
    4. 1.4 EV Chargers
    5. 1.5 Protection and Relay
    6. 1.6 Rogowski Coil-Based Current Sensor
      1. 1.6.1 Principle
      2. 1.6.2 Rogowski Coil Types
      3. 1.6.3 Integration Methods
      4. 1.6.4 Rogowski Coil Selection
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Differential Gain Amplifier
      2. 2.1.2 High-Pass Filter
      3. 2.1.3 Low-Pass Filter
      4. 2.1.4 Active Integrator
    2. 2.2 Design Considerations
      1. 2.2.1 Components Selection
        1. 2.2.1.1 RC Component Selection
        2. 2.2.1.2 RG Selection for Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA828
      2. 2.3.2 TLV9001
      3. 2.3.3 LM27762
  9. 3System Design Theory
    1. 3.1 Schematics to Layout
      1. 3.1.1 Rogowski Input Connectors
      2. 3.1.2 Gain Setting Resistor Chain
      3. 3.1.3 Gain Amplifier and High-Pass Filter Stage
      4. 3.1.4 Active Integrator Stage
      5. 3.1.5 Output Stage
      6. 3.1.6 Power Supply
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
      1. 4.2.1 Full System Block Diagram
      2. 4.2.2 Test System
      3. 4.2.3 Rogowski Coil
      4. 4.2.4 TIDA-010986
      5. 4.2.5 ADS131M08 Metrology Evaluation Module
      6. 4.2.6 GUI
        1. 4.2.6.1 Getting Started
          1. 4.2.6.1.1 PCB Rogowski Coil Setup
          2. 4.2.6.1.2 TIDA-010986 Connectors
            1. 4.2.6.1.2.1 Input Terminal Block
            2. 4.2.6.1.2.2 Power Connection
            3. 4.2.6.1.2.3 Output Connections
          3. 4.2.6.1.3 ADS131M08 Metrology Evaluation Module Connectors
    3. 4.3 Test Results
      1. 4.3.1 Functional Test
      2. 4.3.2 Accuracy Measurements
        1. 4.3.2.1 No Load Conditions
          1. 4.3.2.1.1 Objective
          2. 4.3.2.1.2 Setup
          3. 4.3.2.1.3 Requirements
          4. 4.3.2.1.4 Results
        2. 4.3.2.2 Initial Load Operation Test
          1. 4.3.2.2.1 Objective
          2. 4.3.2.2.2 Setup
          3. 4.3.2.2.3 Requirements
          4. 4.3.2.2.4 Results
        3. 4.3.2.3 Accuracy Test at Different Load Conditions
          1. 4.3.2.3.1 Objective
          2. 4.3.2.3.2 Setup
          3. 4.3.2.3.3 Requirements
          4. 4.3.2.3.4 Results
        4. 4.3.2.4 Variation of Power Factor Test
          1. 4.3.2.4.1 Objective
          2. 4.3.2.4.2 Setup
          3. 4.3.2.4.3 Requirements
          4. 4.3.2.4.4 Results
        5. 4.3.2.5 Variation of Voltage Test
          1. 4.3.2.5.1 Objective
          2. 4.3.2.5.2 Setup
          3. 4.3.2.5.3 Requirements
          4. 4.3.2.5.4 Results
        6. 4.3.2.6 Variation of Frequency Test
          1. 4.3.2.6.1 Objective
          2. 4.3.2.6.2 Setup
          3. 4.3.2.6.3 Requirements
          4. 4.3.2.6.4 Results
        7. 4.3.2.7 Phase Sequence Reversal Test
          1. 4.3.2.7.1 Objective
          2. 4.3.2.7.2 Setup
          3. 4.3.2.7.3 Requirements
          4. 4.3.2.7.4 Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5.     Trademarks
  12. 6About the Author

Integration Methods

The voltage (VS) induced at the output of a Rogowski coil is proportional to the time rate of change of current flowing in the primary conductor (IP). The output voltage has a 90° phase shift and lags input for a sinusoidal input current. Because the output of the Rogowski coil is proportional to the derivative of the instantaneous primary current, an integrator is required to retrieve the original current signal. The output voltage is linear, which can be used without integration in applications requiring only current measurement. For applications requiring measurement of power, the phase difference between current and voltage is important and requires phase shifting of the Rogowski current sensor output. This is done using an integrator. A Rogowski integrator can be implemented in two ways:

  • Digital (software) integration: Integration in the frequency domain results in –20dB/decade attenuation and a constant –90 degree phase shift. Phase angle correction accuracy improves significantly when done digitally, due to precise phase and magnitude response control. Accurate digital integration requires high-performance microcontrollers (MCUs) and analog-to-digital converters (ADCs) with digital filter implementation. Delayed processing occurs during start-up, attributed to the complexity of digital filter implementation. Digital filters are executed by MCUs and ADCs in the system.
  • Hardware integration: A hardware integrator can also be used for correcting the Rogowski current sensor phase shift. This can be achieved using a passive integrator (resistors, capacitors) or an active integrator (combination of active (op amp) and passive elements). This TI Design implements a stable op amp-based active integrator that can be used over the useful temperature range.

A well-designed hardware integrator introduces a 90° phase shift; however, practical limitations can result in phase errors and inaccuracies. Carefully choosing components minimizes the phase error variations.