TIDUFE9 August 2025
| PARAMETER | SPECIFICATION |
|---|---|
| Current sensor type | PCB and off-the-shelf (OTS) Rogowski coil |
| Rogowski coil output specifications | PCB Rogowski: 16μV/A to 100μV/A |
| Number of input currents (phases) | Three phases |
| Measurements frequency | 50Hz, 60Hz |
| Integrator type | Active |
| Integrator output | Bipolar |
| AC current measurement range | 0.1A → 1000A (tested at 100A) |
| Accuracy class | < 0.2% |
| Phase angle error | < 1⁰ |
| Integrator time constant | Approximately 30ms |
| External DC power supply input | USBC, 5VDC |