TIDUFE9 August 2025
The output stage provides two types of signals for evaluation and flexibility in testing:
The output connectors are designed to directly interface with the ADS131M08 Metrology Evaluation Module, eliminating the need for manual jumper wires or rework. This streamlined approach improves test efficiency, reduces errors from miswiring, and makes sure of a reliable connection between the signal conditioning board and the metrology platform.
The corresponding PCB layout shows the two different output connectors. The top one being the hardware integrated signal and the bottom one being the amplified signal pre-integration.
Figure 3-10 Output Connectors