TIDUFE9 August   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Electricity Meters
    3. 1.3 Circuit Breakers
    4. 1.4 EV Chargers
    5. 1.5 Protection and Relay
    6. 1.6 Rogowski Coil-Based Current Sensor
      1. 1.6.1 Principle
      2. 1.6.2 Rogowski Coil Types
      3. 1.6.3 Integration Methods
      4. 1.6.4 Rogowski Coil Selection
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 Differential Gain Amplifier
      2. 2.1.2 High-Pass Filter
      3. 2.1.3 Low-Pass Filter
      4. 2.1.4 Active Integrator
    2. 2.2 Design Considerations
      1. 2.2.1 Components Selection
        1. 2.2.1.1 RC Component Selection
        2. 2.2.1.2 RG Selection for Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA828
      2. 2.3.2 TLV9001
      3. 2.3.3 LM27762
  9. 3System Design Theory
    1. 3.1 Schematics to Layout
      1. 3.1.1 Rogowski Input Connectors
      2. 3.1.2 Gain Setting Resistor Chain
      3. 3.1.3 Gain Amplifier and High-Pass Filter Stage
      4. 3.1.4 Active Integrator Stage
      5. 3.1.5 Output Stage
      6. 3.1.6 Power Supply
  10. 4Hardware, Testing Requirements, and Test Results
    1. 4.1 Hardware Requirements
    2. 4.2 Test Setup
      1. 4.2.1 Full System Block Diagram
      2. 4.2.2 Test System
      3. 4.2.3 Rogowski Coil
      4. 4.2.4 TIDA-010986
      5. 4.2.5 ADS131M08 Metrology Evaluation Module
      6. 4.2.6 GUI
        1. 4.2.6.1 Getting Started
          1. 4.2.6.1.1 PCB Rogowski Coil Setup
          2. 4.2.6.1.2 TIDA-010986 Connectors
            1. 4.2.6.1.2.1 Input Terminal Block
            2. 4.2.6.1.2.2 Power Connection
            3. 4.2.6.1.2.3 Output Connections
          3. 4.2.6.1.3 ADS131M08 Metrology Evaluation Module Connectors
    3. 4.3 Test Results
      1. 4.3.1 Functional Test
      2. 4.3.2 Accuracy Measurements
        1. 4.3.2.1 No Load Conditions
          1. 4.3.2.1.1 Objective
          2. 4.3.2.1.2 Setup
          3. 4.3.2.1.3 Requirements
          4. 4.3.2.1.4 Results
        2. 4.3.2.2 Initial Load Operation Test
          1. 4.3.2.2.1 Objective
          2. 4.3.2.2.2 Setup
          3. 4.3.2.2.3 Requirements
          4. 4.3.2.2.4 Results
        3. 4.3.2.3 Accuracy Test at Different Load Conditions
          1. 4.3.2.3.1 Objective
          2. 4.3.2.3.2 Setup
          3. 4.3.2.3.3 Requirements
          4. 4.3.2.3.4 Results
        4. 4.3.2.4 Variation of Power Factor Test
          1. 4.3.2.4.1 Objective
          2. 4.3.2.4.2 Setup
          3. 4.3.2.4.3 Requirements
          4. 4.3.2.4.4 Results
        5. 4.3.2.5 Variation of Voltage Test
          1. 4.3.2.5.1 Objective
          2. 4.3.2.5.2 Setup
          3. 4.3.2.5.3 Requirements
          4. 4.3.2.5.4 Results
        6. 4.3.2.6 Variation of Frequency Test
          1. 4.3.2.6.1 Objective
          2. 4.3.2.6.2 Setup
          3. 4.3.2.6.3 Requirements
          4. 4.3.2.6.4 Results
        7. 4.3.2.7 Phase Sequence Reversal Test
          1. 4.3.2.7.1 Objective
          2. 4.3.2.7.2 Setup
          3. 4.3.2.7.3 Requirements
          4. 4.3.2.7.4 Results
  11. 5Design and Documentation Support
    1. 5.1 Design Files
      1. 5.1.1 Schematics
      2. 5.1.2 BOM
      3. 5.1.3 Layout Prints
    2. 5.2 Tools
    3. 5.3 Documentation Support
    4. 5.4 Support Resources
    5.     Trademarks
  12. 6About the Author

Power Supply

The power supply stage is responsible for providing the required bipolar supply rails for the analog signal chain. This stage uses a USB-C input to accept a standard 5V supply, which is then stepped down and converted to ±2.5V using the LM27762 charge pump inverter.

This setup provides:

  • Both +2.5V and –2.5V rails, required for the INA828 and the TLV9001 op amps
  • A compact, efficient, and low-noise power design, eliminating the need for external bipolar supplies

The PCB layout shows a clean implementation of the USB-C connector and power circuitry, including proper bypassing and output filtering to provide stable operation. The symmetric layout around the LM27762 minimizes ripple and provides low output impedance, which is essential for analog precision applications.

This self-contained power design allows for easy integration and portability of the entire system using just a USB-C cable, making this power design an excellent choice for development and field testing.

TIDA-010986 Power Supply SchematicFigure 3-11 Power Supply Schematic
TIDA-010986 Power USB-C® ConnectorsFigure 3-12 Power USB-C® Connectors