To accurately evaluate the Rogowski coil
performance and the associated signal conditioning circuit, the following hardware is
required:
- Oscilloscope: Used to observe
the output waveform from the signal conditioning circuit. A high-bandwidth scope provides
accurate capture of fast transients and spike behavior at zero crossings of the Rogowski
coil.
- USB-C Power Supply (5VDC):
Provides stable power to the signal conditioning board. Make sure the power source is
clean and isolated to avoid injecting switching noise into the system.
- Current Source or Function Generator
with Current Injection Capability: A programmable AC or pulsed current source is
needed to drive a known current waveform through the Rogowski coil.
- Precision Current Measurement Tool
(for example, current clamp meter, calibrated current probe): Required for accurate
reference measurements of the actual current flowing through the conductor. This allows
for comparison against the output of the Rogowski coil to validate amplitude, phase
accuracy, linearity, and accuracy.
- Load (resistive or actual): Used
to create realistic operating conditions and allow the current source to drive current
through a known impedance.