TIDUFG0 November 2025
The TIDA-010987 reference design enables the use of PCB Rogowski coils for a wide range of current-sensing applications. Current sensors are a critical part of modern power systems and electronic devices, providing accurate monitoring and protection in areas such as e-metering, power quality analysis, and circuit protection. These sensors provide safe and efficient operation by detecting overloads, tracking power consumption, and providing feedback for control systems.
Rogowski coils are appropriate for these applications because of the wide bandwidth, linear response over a broad current range, and inherent safety. The coils do not saturate like magnetic-core sensors (CTs). The coils are commonly used in e-metering for accurate billing and circuit breakers for fast detection of high-frequency fault currents. The coils also serve power converters in solar and wind systems and industrial equipment where precise current waveform measurement is required.
The TIDA-010987 design incorporates multiple component configurations to provide effective signal conditioning for different use cases. For example, the design employs a precision amplifier followed by a hardware integrator to achieve both high-accuracy performance and support for low-frequency applications. The effective layout allows coils of different sizes to be placed on a single PCB, alongside the required signal-conditioning circuits, providing a compact and unified reference design.
The reference design becomes especially useful for engineers and system designers who need to evaluate Rogowski coil technology across many current-sensing applications. By offering flexibility in coil geometries and signal-conditioning stages, the design enables quick comparisons of performance metrics such as sensitivity, bandwidth, and noise behavior under real-world conditions. The design serves not only as a demonstration platform but also as a development tool for integrating Rogowski coils into next-generation current-sensing methods.