TIDUFG0 November 2025
This section discusses the various tests performed on the PCB Rogowski coil and the signal conditioning board (TIDA-010987). Tests are conducted in accordance with ANSI C12.1 and applicable IEC standards. The sections also show the test results, highlighting the performance of the system in terms of accuracy, linearity, and noise immunity across different use cases and coils. The goal is to validate the compliance of the design with metering standards and the usefulness for real-world applications.
| COIL SIZE (OUTER × INNER) mm | SENSITIVITY (μV/A) at 60HZ | GAIN NEEDED | RG |
|---|---|---|---|
| 60 × 20 | 41.77 | 475 | 210 |
| 50 × 16 | 34.71 | 572 | 175 |
| 40 × 12 | 27.85 | 713 | 140 |
| 32 × 10 | 21.79 | 911 | 110 |
| 16 × 4 | 11.1 | 1000 (maximum gain) | 100 |
| 13 × 3 | 9.1 | 1000 (maximum gain) | 100 |