TIDUFG0 November   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 PCB Rogowski Coils
      2. 2.1.2 Integrator Stage
      3. 2.1.3 Input Stage
      4. 2.1.4 Differential Amplifier Stage
      5. 2.1.5 High-Bandwidth, Low-Noise Amplifier Stage
        1. 2.1.5.1 Hybrid Integrator
        2. 2.1.5.2 Band Pass Filter
        3. 2.1.5.3 Logarithmic Amplifier
    2. 2.2 Design Considerations
      1. 2.2.1 Component Selection
      2. 2.2.2 RC Component Selection
      3. 2.2.3 Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA333
      2. 2.3.2 TLV9002
      3. 2.3.3 LM2664
      4. 2.3.4 TLV2387
      5. 2.3.5 LOG300
      6. 2.3.6 TL081H
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 Metering Setup
        1. 3.2.1.1 Accurate Current Source
        2. 3.2.1.2 TIDA-010987
        3. 3.2.1.3 ADS131M08 Metrology Evaluation Module
        4. 3.2.1.4 GUI
      2. 3.2.2 5kHz to 50kHz Band Pass and Logarithmic Amplifier Test Setup
        1. 3.2.2.1 Oscilloscope
        2. 3.2.2.2 Function Generator
    3. 3.3 Test Results
      1. 3.3.1 No Load Conditions
        1. 3.3.1.1 Objective
        2. 3.3.1.2 Setup
        3. 3.3.1.3 Requirements
        4. 3.3.1.4 Results
      2. 3.3.2 Starting Load Test
        1. 3.3.2.1 Objective
        2. 3.3.2.2 Setup
        3. 3.3.2.3 Requirements
        4. 3.3.2.4 Results
      3. 3.3.3 Active Power Measurements
        1. 3.3.3.1 Objective
        2. 3.3.3.2 Setup
        3. 3.3.3.3 Requirements
        4. 3.3.3.4 Results
      4. 3.3.4 Variation of Power factor
        1. 3.3.4.1 Objective
        2. 3.3.4.2 Setup
        3. 3.3.4.3 Requirements
        4. 3.3.4.4 Results
      5. 3.3.5 Variation of Voltage Test
        1. 3.3.5.1 Objective
        2. 3.3.5.2 Setup
        3. 3.3.5.3 Requirements
        4. 3.3.5.4 Results
      6. 3.3.6 Variation of Frequency
        1. 3.3.6.1 Objective
        2. 3.3.6.2 Setup
        3. 3.3.6.3 Requirements
        4. 3.3.6.4 Results
      7. 3.3.7 Band Pass
        1. 3.3.7.1 Objective
        2. 3.3.7.2 Setup
        3. 3.3.7.3 Requirements
        4. 3.3.7.4 Results
      8. 3.3.8 Logarithmic Amplifier
        1. 3.3.8.1 Objective
        2. 3.3.8.2 Setup
        3. 3.3.8.3 Requirements
        4. 3.3.8.4 Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
    2. 4.2 Tools
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

LOG300

The LOG300 is an integrated analog front end (AFE) consisting of low-noise amplifier (LNA) and a Log Detector block. The device supports an input frequency range from 50Hz to 40MHz and a typical dynamic range of 98dB. The LOG300 is intended for use in applications that require a wide dynamic range of voltage and signal measurement. The Log Detector block of LOG300 supports both single-ended and differential inputs. The low input noise of the integrated LNA allows measurement of signals as low as 7µVP. The transient output response can be adjusted by tuning the capacitor connected at the Log_Out pin. The integrated frequency detect feature of LOG300 enables users to extract input signal frequency and zero-crossing information.