TIDUFG0 November 2025
Attach the function generator to the AFE input in place of the Rogowski coil. Use the oscilloscope at the logarithmic amplifier marked output test point. Measure the magnitude of the logarithmic amplifier output in volts. Peak sensitivity occurs at 1MHz based on the LC pair between the low-noise amplifier output pin and log detector input pin.