TIDUFG0 November 2025
The INA333 device is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile three-operational amplifier design, small size, and low power make the device an excellent choice for a wide range of portable applications. A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry standard gain equation: G = 1 + (100kΩ / RG). The INA333 device provides very low offset voltage (25μV, G ≥ 100), excellent offset voltage drift (0.1μV/°C, G ≥ 100), and high common-mode rejection (100dB at G ≥ 10). The device operates with power supplies as low as 1.8V (±0.9V) and quiescent current is only 50μA, making the device appropriate for battery-operated systems. Using autocalibration techniques to provide excellent precision over the extended industrial temperature range, the INA333 device also offers exceptionally low noise density (50nV/√Hz) that extends down to DC.