TIDUFG0 November 2025
System gain can be controlled at three different stages, the gain stage at the differential amplifier (INA333), the integrator stage after the amplifier stage, and the standalone integrator. Gain selection is highly influenced by the application.
Some applications require stepping down high amplitudes of current to a measurable value for protection purposes where the currents are greater than 1kA. For protection applications, where the precise measurements are crucial, the current is stepped down to the mV ranges where the gain amplifier amplifies the signal. The integrator (set to attenuate) attenuates all the noise in the system for precision measurements.
The design has multiple gain settings ranging from 1V/V to 1000V/V depending on the type and sensitivity of Rogowski coil where the integrator gain is set to unity gain for multiple component configurations.