TIDUFG0 November   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 PCB Rogowski Coils
      2. 2.1.2 Integrator Stage
      3. 2.1.3 Input Stage
      4. 2.1.4 Differential Amplifier Stage
      5. 2.1.5 High-Bandwidth, Low-Noise Amplifier Stage
        1. 2.1.5.1 Hybrid Integrator
        2. 2.1.5.2 Band Pass Filter
        3. 2.1.5.3 Logarithmic Amplifier
    2. 2.2 Design Considerations
      1. 2.2.1 Component Selection
      2. 2.2.2 RC Component Selection
      3. 2.2.3 Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA333
      2. 2.3.2 TLV9002
      3. 2.3.3 LM2664
      4. 2.3.4 TLV2387
      5. 2.3.5 LOG300
      6. 2.3.6 TL081H
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 Metering Setup
        1. 3.2.1.1 Accurate Current Source
        2. 3.2.1.2 TIDA-010987
        3. 3.2.1.3 ADS131M08 Metrology Evaluation Module
        4. 3.2.1.4 GUI
      2. 3.2.2 5kHz to 50kHz Band Pass and Logarithmic Amplifier Test Setup
        1. 3.2.2.1 Oscilloscope
        2. 3.2.2.2 Function Generator
    3. 3.3 Test Results
      1. 3.3.1 No Load Conditions
        1. 3.3.1.1 Objective
        2. 3.3.1.2 Setup
        3. 3.3.1.3 Requirements
        4. 3.3.1.4 Results
      2. 3.3.2 Starting Load Test
        1. 3.3.2.1 Objective
        2. 3.3.2.2 Setup
        3. 3.3.2.3 Requirements
        4. 3.3.2.4 Results
      3. 3.3.3 Active Power Measurements
        1. 3.3.3.1 Objective
        2. 3.3.3.2 Setup
        3. 3.3.3.3 Requirements
        4. 3.3.3.4 Results
      4. 3.3.4 Variation of Power factor
        1. 3.3.4.1 Objective
        2. 3.3.4.2 Setup
        3. 3.3.4.3 Requirements
        4. 3.3.4.4 Results
      5. 3.3.5 Variation of Voltage Test
        1. 3.3.5.1 Objective
        2. 3.3.5.2 Setup
        3. 3.3.5.3 Requirements
        4. 3.3.5.4 Results
      6. 3.3.6 Variation of Frequency
        1. 3.3.6.1 Objective
        2. 3.3.6.2 Setup
        3. 3.3.6.3 Requirements
        4. 3.3.6.4 Results
      7. 3.3.7 Band Pass
        1. 3.3.7.1 Objective
        2. 3.3.7.2 Setup
        3. 3.3.7.3 Requirements
        4. 3.3.7.4 Results
      8. 3.3.8 Logarithmic Amplifier
        1. 3.3.8.1 Objective
        2. 3.3.8.2 Setup
        3. 3.3.8.3 Requirements
        4. 3.3.8.4 Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
    2. 4.2 Tools
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TLV2387

The TLV2387 is a precision amplifier that offers state-of-the-art performance. With zero-drift technology, the TLV2387 offset voltage and offset drift provide unparalleled long-term stability. With a mere 570µA of quiescent current, the TLV2387 can achieve 5.7MHz of bandwidth, a broadband noise of 8.5nV/√Hz, and a 1/f noise at 177nVPP. The specifications are crucial to achieve extremely-high precision and no degradation of linearity in 16-bit to 24-bit analog-to-digital converters (ADCs). The TLV2387 features flat bias current overtemperature; therefore, little to no calibration is needed in high input impedance applications over temperature.