TIDUFG0 November 2025
The LM2664 CMOS charge-pump voltage converter inverts a positive voltage in the range of 1.8V to 5.5V to the corresponding negative voltage of −1.8V to −5.5V. The device uses two low-cost capacitors to provide up to 40mA of output current. The LM2664 operates at 160kHz oscillator frequency to reduce output resistance and voltage ripple. With an operating current of only 220µA (operating efficiency greater than 91% with most loads) and 1µA typical shutdown current, the LM2664 provides effective performance for battery-powered systems.