TIDUFG0 November   2025

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
  8. 2System Overview
    1. 2.1 Block Diagram
      1. 2.1.1 PCB Rogowski Coils
      2. 2.1.2 Integrator Stage
      3. 2.1.3 Input Stage
      4. 2.1.4 Differential Amplifier Stage
      5. 2.1.5 High-Bandwidth, Low-Noise Amplifier Stage
        1. 2.1.5.1 Hybrid Integrator
        2. 2.1.5.2 Band Pass Filter
        3. 2.1.5.3 Logarithmic Amplifier
    2. 2.2 Design Considerations
      1. 2.2.1 Component Selection
      2. 2.2.2 RC Component Selection
      3. 2.2.3 Gain Setting
    3. 2.3 Highlighted Products
      1. 2.3.1 INA333
      2. 2.3.2 TLV9002
      3. 2.3.3 LM2664
      4. 2.3.4 TLV2387
      5. 2.3.5 LOG300
      6. 2.3.6 TL081H
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
      1. 3.2.1 Metering Setup
        1. 3.2.1.1 Accurate Current Source
        2. 3.2.1.2 TIDA-010987
        3. 3.2.1.3 ADS131M08 Metrology Evaluation Module
        4. 3.2.1.4 GUI
      2. 3.2.2 5kHz to 50kHz Band Pass and Logarithmic Amplifier Test Setup
        1. 3.2.2.1 Oscilloscope
        2. 3.2.2.2 Function Generator
    3. 3.3 Test Results
      1. 3.3.1 No Load Conditions
        1. 3.3.1.1 Objective
        2. 3.3.1.2 Setup
        3. 3.3.1.3 Requirements
        4. 3.3.1.4 Results
      2. 3.3.2 Starting Load Test
        1. 3.3.2.1 Objective
        2. 3.3.2.2 Setup
        3. 3.3.2.3 Requirements
        4. 3.3.2.4 Results
      3. 3.3.3 Active Power Measurements
        1. 3.3.3.1 Objective
        2. 3.3.3.2 Setup
        3. 3.3.3.3 Requirements
        4. 3.3.3.4 Results
      4. 3.3.4 Variation of Power factor
        1. 3.3.4.1 Objective
        2. 3.3.4.2 Setup
        3. 3.3.4.3 Requirements
        4. 3.3.4.4 Results
      5. 3.3.5 Variation of Voltage Test
        1. 3.3.5.1 Objective
        2. 3.3.5.2 Setup
        3. 3.3.5.3 Requirements
        4. 3.3.5.4 Results
      6. 3.3.6 Variation of Frequency
        1. 3.3.6.1 Objective
        2. 3.3.6.2 Setup
        3. 3.3.6.3 Requirements
        4. 3.3.6.4 Results
      7. 3.3.7 Band Pass
        1. 3.3.7.1 Objective
        2. 3.3.7.2 Setup
        3. 3.3.7.3 Requirements
        4. 3.3.7.4 Results
      8. 3.3.8 Logarithmic Amplifier
        1. 3.3.8.1 Objective
        2. 3.3.8.2 Setup
        3. 3.3.8.3 Requirements
        4. 3.3.8.4 Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
    2. 4.2 Tools
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

TL081H

The TL081H device is the next-generation version of the industry-standard TL08x (TL081, TL082, and TL084) devices. The device provides outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/μs), and common-mode input to the positive supply. High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL081H device to be used in the most rugged and demanding applications. The device generates a mid-supply reference point to the signal conditioning circuit to allow the use of a single supply operation.