Dispositivos de microespejos digitales (DMD) industriales
Achieve reliable, high-speed light modulation
Buscar por categoría
Dispositivos de microespejos digitales (DMD) industriales diseño y desarrollo
Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.
Hardware
Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation
Software
Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)
Módulos ópticos
Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)
Recursos educacionales
Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues
Socios
Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components
Why choose our industrial light modulation DMDs for your design?
Precision and performance at every step
Experience superior optical accuracy and consistent performance that scales across applications to ensure your systems operate at peak efficiency with programmable control.
High speed & throughput
Achieve rapid switching speeds with DLP technology to accelerate industrial workflows and enable real-time control and higher throughput in your optical systems.
Proven reliability for continuous industrial operation
DLP DMDs deliver consistent, stable performance with robust design to ensure long-lasting operation in demanding industrial environments without downtime or quality loss.
Powerful optical output across spectra
Harness high-intensity light modulation from UV to NIR with our DMDs to dliver powerful illumination that meets rigorous application demands for brightness and precision.
Explore where our DMDs make an impact
Enable reliable maskless lithography with DLP technology
Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the digital micromirror device (DMD) delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.
High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.
How DLP Technology Enables Panel-level Advanced Packaging
TI DLP® Technology Delivers High-Precision Digital Lithography for Advanced Packaging
Featured products for direct imaging
Enable high-speed, programmable structured light and pattern projection
DLP technology delivers high-speed, fully programmable pattern projection for 3D scanning and machine vision applications. With scalable architectures, precise pixel control and fast data rates, DLP technology enables structured light designs that capture detailed depth and dimensional data in real time.
Comprehensive third-party optical modules, algorithm software, and design tools help accelerate development, supporting applications in robotics, industrial automation, metrology and quality inspection.
Highly Scalable TI DLP Technology for 3D Machine Vision (Rev. A)
3D machine vision applications using DLP technology reference design
Accelerate industrial and desktop resin 3D printing with DLP technology
DLP technology enables fast, reliable, and precise resin-based additive manufacturing by projecting UV light to cure photopolymer materials layer by layer. Unlike point-by-point methods, DLP printers expose an entire layer at once, delivering faster print speeds, fine feature resolution and exceptional repeatability.
With wavelength support spanning 343nm to 2,500nm, DLP technology accommodates a wide range of resins for industrial, dental, jewelry and custom manufacturing applications.
TIDA-00570: 3D printing and digital lithography reference design
TIDA-080003: Small form-factor light engine reference design for desktop 3D printers
Featured products for additive manufacturing
Achieve precise, high-speed optical switching and signal control
DLP technology powers fast, accurate and reliable optical networking components such as switches, attenuators, monitors and wavelength conditioners, including reconfigurable optical add-drop multiplexers (ROADMs). The digital micromirror device (DMD) enables precise light manipulation with high isolation, rapid switching speeds, and broad wavelength support from 355nm to 2,500nm.
These advantages enhance optical signal routing and enable scalable, energy-efficient network designs.
Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)
DMD-DIFFRACTION-EFFICIENCY-CALCULATOR
Featured products for optical networking
Build compact, high-performance spectrometers with DLP technology
Every material interacts uniquely with light. DLP technology enables fast, accurate, and compact spectrometers that analyze these optical signatures to identify and characterize materials. Light dispersed by a prism or diffraction grating is projected onto the DMD, which directs selected wavelengths into a single-element detector for precise measurement.
This approach reduces system size and cost while improving sensitivity, speed, and versatility for laboratory, field, and industrial spectroscopy applications.