DC/DC switching regulators

Maximize efficiency with our scalable and precise DC/DC power solutions for all applications.

parametric-filterView all products
TI's comprehensive DC/DC switching regulator portfolio—spanning buck, boost, buck-boost, and inverting topologies—delivers optimized voltage conversion solutions, enabling engineers to maximize power efficiency and performance across diverse applications.

Browse by category

DC/DC controllers with external FETs and inductors deliver voltage regulation for high-power, thermally-challenging applications.

DC/DC converters integrate controllers with FETs, using external inductors to deliver voltage regulation with ease of use and flexibility.

Related categories
Power modules

Explore the ways power modules can reduce design costs and the benefits TI power modules bring to your next project.

AC/DC switching regulators

Achieve higher power density at lower cost with our AC/DC portfolios, leveraging options from highly integrated GaN devices to flexible PWM controllers.

TPS562246B
DC/DC converters

3V to 17V, 2A, 1.2 MHz synchronous buck converter in SOT563 with FCCM mode

Approx. price (USD) 1ku | 0.11

LM5192-Q1
DC/DC controllers

Automotive, 80V, synchronous buck controller with constant current and constant voltage with I2C

Approx. price (USD) 1ku | 2.05

TPS542021
DC/DC converters

4.5V to 30V input, 2A, 500kHz synchronous buck converter

Approx. price (USD) 1ku | 0.348

LM34938-Q1
DC/DC controllers

Automotive, 36V VIN, four-switch buck-boost controller with I²C and 2.2MHz FSW for wireless charging

Approx. price (USD) 1ku | 2.537

TPS561300
DC/DC converters

4.5V to 30V input, 1A, 1.2MHz synchronous buck converter

Approx. price (USD) 1ku | 0.345

LM25190-Q1
DC/DC controllers

Automotive, 42V synchronous buck controller with constant current and constant voltage regulations

Approx. price (USD) 1ku | 1.455

Why choose a TI DC/DC switching regulator?

checkmark

Trusted and wide portfolio of devices

An extensive portfolio including buck, boost, buck-boost, multiphase and programmable solutions all in a single supplier to streamline your time to market.

checkmark

Low EMI

Our switching regulators minimize EMI in automotive and industrial applications, reducing design complexity and solution costs across critical frequency bands.

checkmark

Low noise

Our low-noise switching regulators deliver ultra-clean power with high efficiency, enabling precision performance in medical and audio applications.

checkmark

Small size

High switching efficiency enables compact, high-density designs critical for space-constrained applications.

Technical resources

Application note
Application note
Switching regulator fundamentals (Rev. C)
Switching regulators are increasing in popularity because they offer the advantages of higher power conversion efficiency and increased design flexibility. Learn fundamentals in this paper. 
document-pdfAcrobat PDF
Video series
Video series
DC/DC switching regulators video series
Learn how to achieve light-load efficiency, understand DC/DC-specific IQ specs, and see how buck-boost regulators can be used in small, battery-hungry applications like true wireless stereo headphones and hearing aids.
Video series
Video series
Achieving low noise and low EMI performance with DC/DC switching regulators
Mitigating switching regulator EMI and noise is seen by engineers as challenging. This training series illustrates how engineers can achieve superior efficiency of a switcher while also overcoming the challenges of EMI and noise. 

Design & development resources

Design tool
WEBENCH® Power Designer
WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)

Reference designs related to DC/DC switching regulators

Use our reference design selection tool to find designs that best match your application and parameters.