Supply-voltage supervisors

Supply-voltage supervisors safeguard critical system rails

Supply-voltage supervisors

Browse by category

Our advanced supply-voltage supervisors help optimize system-rail monitoring and are capable of direct connection to 12V to 1,500V rails while delivering precise and fast overvoltage and undervoltage fault detection. These devices help ensure the highest system reliability across industrial, automotive and enterprise applications by incorporating features such as documentation to aid functional safety compliance requirements, latched outputs, built-in self-test (BIST) and scaled output for analog-to-digital converters (ADCs).


Supply-voltage supervisors

Featured supply-voltage supervisors

Power trends

High precision

Our high-accuracy supervisors and reset ICs enable better regulation in power supplies and safer operation in critical grid infrastructure, motor drive and industrial automation systems.

Video series
Voltage supervisors 101
This training series covers a wide range of topics including the introduction to supervisors and also understanding the key specifications and features that a supervisor can bring to your subsystem.
Functional safety information
Streamlining Functional Safety Certification in Automotive and Industrial
This white paper explains how TI’s approach to designing integrated circuits (ICs) provides you with the resources needed to streamline your functional safety design.
PDF
Application brief
High Voltage – Fast Power Fault Detection by Monitoring 24V AC Systems Using TPS
Fast power-fault detection by monitoring 24V AC systems using TPS37x voltage supervisors.
PDF | HTML
Featured products for high precision
TPS37100-Q1 ACTIVE 105V window supervisor with low quiescent current for 48V and 72V power rail applications
TPS3842-Q1 ACTIVE Automotive, 42V, small size undervoltage or overvoltage supervisor with programmable delay
TPS371K-Q1 PREVIEW Automotive 1500V window supervisor with integrated buffer for DC-link measurements

Technical resources

Functional safety information
Functional safety information
TPS3x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A)
Learn more about how the TPS37-Q1 and TPS38-Q1, in a DSK package, can help you make your designs compliant with functional safety standards.
document-pdfAcrobat PDF
Application note
Application note
Common Applications of Wide VIN Overvoltage and Undervoltage Supervisors
Learn how to use voltage supervisors to monitor a power rail and assert a reset signal when the monitored voltage rises above or falls below a specific threshold.
document-pdfAcrobat PDF
Application brief
Application brief
Using Voltage Supervisors in High Voltage Applications (Rev. B)
This application brief discusses how voltage supervisors come in many form factors, with a variety of functions to help designers increase the reliability of their systems.
document-pdfAcrobat PDF

Reference designs related to Supply-voltage supervisors

Use our reference design selection tool to find designs that best match your application and parameters.

Design & development resources

Calculation tool
TPS37, TPS38, and TPS3760 adjustable-resistor and time-delay calculator
This calculator tool guides the user through the design process for the adjustable variants of the TPS37/38 dual-channel supervisors. The default voltage threshold and hysteresis level for these devices are set to 800 mV and 2% respectively, but can be adjusted through the addition of resistors. (...)
Evaluation board
TPS371K evaluation module

The TPS371K evaluation module (EVM) is for the TPS371K-Q1 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS371K-Q1 device to capture measurements and gain familiarity with the device.

Evaluation board
TPS3842 evaluation module
The TPS3842EVM is an evaluation module (EVM) for the TPS3842-Q1 and TPS3842 family of voltage supervisors. The purpose of the this EVM is to provide a sample design and test point for all input and output pins of the TPS3842 and TPS3842-Q1 device to capture measurements and gain familiarity with (...)