Home Power management Supervisor & reset ICs Reset & watchdog ICs

TPS3704

ACTIVE

Product details

Rating Catalog Number of supplies monitored 2, 3, 4 Threshold voltage 1 (typ) (V) 0.4, 0.768, 0.8, 0.832, 1.15, 1.8, 3.3, adjustable Features Push-button, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.02, 1, 5, 10, 20, 35, 50, 100, 150, 200, 400, 800, 1200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
Rating Catalog Number of supplies monitored 2, 3, 4 Threshold voltage 1 (typ) (V) 0.4, 0.768, 0.8, 0.832, 1.15, 1.8, 3.3, adjustable Features Push-button, Reset time delay, Separate VDD & sense, Undervoltage and overvoltage monitor Reset threshold accuracy (%) 1 Iq (typ) (mA) 0.0055 Output driver type/reset output Active-low, Open-drain Time delay (ms) 0.02, 1, 5, 10, 20, 35, 50, 100, 150, 200, 400, 800, 1200 Watchdog timer WDI (s) None TI functional safety category Functional Safety-Compliant Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • Up to four independent voltage supervisor channels:
    • Fixed and adjustable window, UV, or OV voltage options. See for available options.
    • Easy to use calculator tool for adjustable versions
    • High threshold accuracy: ±0.25% (typical)
    • Built-in precision hysteresis: 0.75% (typical)
    • Fixed time delay options
    • Open drain outputs
  • Designed to support Arm-based processors such as TDA4, Sitara AM33xx, and advanced FPGAs and SOCs
  • Low quiescent current: 15 µA (maximum)
  • Temperature range: –40°C to +125°C
  • Functional Safety-Compliant
    • Systematic capability up to SIL 3
    • Hardware capability up to SIL 1
  • Up to four independent voltage supervisor channels:
    • Fixed and adjustable window, UV, or OV voltage options. See for available options.
    • Easy to use calculator tool for adjustable versions
    • High threshold accuracy: ±0.25% (typical)
    • Built-in precision hysteresis: 0.75% (typical)
    • Fixed time delay options
    • Open drain outputs
  • Designed to support Arm-based processors such as TDA4, Sitara AM33xx, and advanced FPGAs and SOCs
  • Low quiescent current: 15 µA (maximum)
  • Temperature range: –40°C to +125°C
  • Functional Safety-Compliant
    • Systematic capability up to SIL 3
    • Hardware capability up to SIL 1

The TPS3704x is a low-power precision window or standard voltage supervisor that can be configured as a quad, triple, or dual channel. Each channel has a threshold accuracy of ±1% in an 8-pin (1.6 mm x 2.9 mm) SOT-23 package offering a small solution size. The TPS3704x includes a very accurate threshold detection, with high resolution, that is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Built-in low threshold hysteresis and a fixed reset delay prevent false reset signals when monitoring multiple voltage rails.

The TPS3704x does not require any external resistors for setting the over and undervoltage reset thresholds, which further optimizes overall high accuracy, cost, solution size, and improves reliability for safety systems.

Separate VDD and SENSEx pins allow monitoring of rail voltages other than VDD or can be used as a push-button input. Optional use of external resistors are supported by the SENSEx pins. Each channel on the TPS3704x can be customized to its own over and undervoltage window detection with an upper and lower threshold tolerance that can be symmetric or asymmetric.

The TPS3704x is a low-power precision window or standard voltage supervisor that can be configured as a quad, triple, or dual channel. Each channel has a threshold accuracy of ±1% in an 8-pin (1.6 mm x 2.9 mm) SOT-23 package offering a small solution size. The TPS3704x includes a very accurate threshold detection, with high resolution, that is ideal for systems that operate on low-voltage supply rails and have narrow margin supply tolerances. Built-in low threshold hysteresis and a fixed reset delay prevent false reset signals when monitoring multiple voltage rails.

The TPS3704x does not require any external resistors for setting the over and undervoltage reset thresholds, which further optimizes overall high accuracy, cost, solution size, and improves reliability for safety systems.

Separate VDD and SENSEx pins allow monitoring of rail voltages other than VDD or can be used as a push-button input. Optional use of external resistors are supported by the SENSEx pins. Each channel on the TPS3704x can be customized to its own over and undervoltage window detection with an upper and lower threshold tolerance that can be symmetric or asymmetric.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Data sheet TPS3704x Quad, Triple, Dual Window or Standard Voltage Supervisor datasheet (Rev. E) PDF | HTML Dec 8, 2023
Functional safety information TPS3704 Functional Safety Analysis Report Summary (FMEDA) (Rev. A) PDF | HTML May 26, 2022
Functional safety information TPS3704 Functional Safety Report (Rev. A) PDF | HTML May 26, 2022
Functional safety information TPS3704x-Q1 Functional Safety Manual (Rev. A) PDF | HTML May 26, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS3704Q1EVM — TPS3704 evaluation module for multichannel window supervisor with compact form factor

The TPS3704 evaluation module (EVM) is a platform for evaluating the TPS3704-Q1, which is a multichannel window supervisor and reset IC in an 8-pin, small-outline transistor (SOT-23) DDF package. TPS3704Q1EVM monitors single-, dual-, triple- and quad-voltage rails. The input voltage (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS3704 and TPS3704-Q1 PSpice Transient Model

SNVMC94.ZIP (5083 KB) - PSpice model
Supported products & hardware
Calculation tool

SNVR502 — TPS3704 Voltage Threshold Accuracy and Tolerance Calculator

Supported products & hardware
Calculation tool

TPS3704-ADJ-CALC — TPS3704 adjustable-voltage threshold-resistor calculator

Adjustable Threshold External Resistor Calculator
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos