ADC08DJ5200RF

ACTIVE

Product details

Sample rate (max) (Msps) 5200, 10400 Resolution (Bits) 8 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 8100 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.825 Power consumption (typ) (mW) 3700 Architecture Folding Interpolating SNR (dB) 48.8 ENOB (Bits) 7.8 SFDR (dB) 65 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 5200, 10400 Resolution (Bits) 8 Number of input channels 1, 2 Interface type JESD204B, JESD204C Analog input BW (MHz) 8100 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.825 Power consumption (typ) (mW) 3700 Architecture Folding Interpolating SNR (dB) 48.8 ENOB (Bits) 7.8 SFDR (dB) 65 Operating temperature range (°C) -40 to 85 Input buffer Yes
FCCSP (AAV) 144 100 mm² (10 mm × 10 mm)
  • ADC core:
    • 8-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (–20dBFS, VFS = 1 VPP-DIFF):
      • Dual-channel mode: –143.4dBFS/Hz
      • Single-channel mode: –146.2dBFS/Hz
    • ENOB (dual channel, FIN = 2.4GHz, TYP): 7.8 Bits
  • Buffered analog inputs with VCMI of 0V:
    • Analog input bandwidth (–3dB): 8.1GHz
    • Usable input frequency range: > 10GHz
    • Full-scale input voltage (VFS, default): 0.8VPP
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Peak RF Input Power (Diff): +26.5dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 3.8W
  • Power supplies: 1.1V, 1.9V
  • ADC core:
    • 8-bit resolution
    • Up to 10.4GSPS in single-channel mode
    • Up to 5.2GSPS in dual-channel mode
  • Performance specifications:
    • Noise floor (–20dBFS, VFS = 1 VPP-DIFF):
      • Dual-channel mode: –143.4dBFS/Hz
      • Single-channel mode: –146.2dBFS/Hz
    • ENOB (dual channel, FIN = 2.4GHz, TYP): 7.8 Bits
  • Buffered analog inputs with VCMI of 0V:
    • Analog input bandwidth (–3dB): 8.1GHz
    • Usable input frequency range: > 10GHz
    • Full-scale input voltage (VFS, default): 0.8VPP
  • Noiseless aperture delay (tAD) adjustment:
    • Precise sampling control: 19fs Step
    • Simplifies synchronization and interleaving
    • Temperature and voltage invariant delays
  • Easy-to-use synchronization features:
    • Automatic SYSREF timing calibration
    • Timestamp for sample marking
  • JESD204C serial data interface:
    • Maximum lane rate: 17.16Gbps
    • Support for 64b/66b and 8b/10b encoding
    • 8b/10b modes are JESD204B compatible
  • Peak RF Input Power (Diff): +26.5dBm (+ 27.5dBFS, 560x fullscale power)
  • Programmable FIR filter for equalization
  • Power consumption: 3.8W
  • Power supplies: 1.1V, 1.9V

The ADC08DJ5200RF device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that directly samples input frequencies from DC to above 10GHz. The ADC08DJ5200RF can be configured as a dual-channel, 5.2GSPS ADC or single-channel, 10.4GSPS ADC. Support of a useable input frequency range of up to 10GHz enables direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC08DJ5200RF uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multi-channel applications. A programmable FIR filter allows on-chip equalization.

The ADC08DJ5200RF device is an RF-sampling, giga-sample, analog-to-digital converter (ADC) that directly samples input frequencies from DC to above 10GHz. The ADC08DJ5200RF can be configured as a dual-channel, 5.2GSPS ADC or single-channel, 10.4GSPS ADC. Support of a useable input frequency range of up to 10GHz enables direct RF sampling of L-band, S-band, C-band, and X-band for frequency agile systems.

The ADC08DJ5200RF uses a high-speed JESD204C output interface with up to 16 serialized lanes supporting up to 17.16Gbps line rate. Deterministic latency and multi-device synchronization is supported through JESD204C subclass-1. The JESD204C interface can be configured to trade-off line rate and number of lanes. Both 8b/10b and 64b/66b data encoding schemes are supported. 64b/66b encoding supports forward error correction (FEC) for improved bit error rates. The interface is backwards compatible with JESD204B receivers.

Innovative synchronization features, including noiseless aperture delay adjustment and SYSREF windowing, simplify system design for multi-channel applications. A programmable FIR filter allows on-chip equalization.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADC08DJ5200RF 10.4GSPS Single-Channel or 5.2GSPS Dual-Channel, 8-bit, RF-Sampling Analog-to-Digital Converter (ADC) datasheet (Rev. B) PDF | HTML Apr 8, 2025
Application note Comparing Active vs. Passive High-Speed/RF A/D Converter Front Ends PDF | HTML Mar 28, 2025
Application note Evaluating High-Speed, RF ADC Converter Front-end Architectures PDF | HTML Mar 26, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC08DJ5200RFEVM — ADC08DJ5200RF evaluation module for RF-sampling 8-bit ADC with dual 5.2 GSPS or single 10.4 GSPS

The ADC08DJ5200RF evaluation module (EVM) is a platform for evaluating the ADC08DJ5200RF. ADC08DJ5200RF is a low-power, 8-bit, dual-channel 5.2-GSPS or single-channel 10.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input and integrated digital downconverter, which (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Firmware

TI204C-IP — Request for JESD204 rapid design IP

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)

Supported products & hardware
Calculation tool

ADC12DJ5200RF-CALC — ADC12DJ5200RF input network full-scale calculation tool.

Calculation tool referenced in application note SLVAFZ7.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
FCCSP (AAV) 144 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos