Packaging information
Package | Pins VQFN (RGC) | 64 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the ADS62PF49
- Maximum Output Sample Rate: 250 MSPS
- Pin-Compatible with ADS62P49
- Variable Output Resolution
- High Resolution Burst Mode with 14-Bit Output: 73 dB SNR at Low IF,
70.5 dB SNR at 170 MHz - Low Resolution with 9-Bit 250 MSPS or 11-Bit 125 MSPS
- High Resolution Burst Mode with 14-Bit Output: 73 dB SNR at Low IF,
- Double Data Rate (DDR) LVDS Output
- Programmable Gain up to 6 dB for SNR/SFDR Trade-off
- 90-dB Cross-Talk
- Power Consumption of 1.25 W
- 64-Pin QFN Package (9 mm × 9 mm)
- Feedpath Path for Multi-Carrier, Multi-Mode Cellular Infrastructure Base Stations
Description for the ADS62PF49
The ADS62PF49 is a dual-channel feedback reciever IC with sampling rates up to 250 MSPS. It allows a high-resolution, 14-bit output for a limited time followed by a low-resolution mode with a minimum of 8x longer time. It is pin-compatible to the ADS62P49 and ADS62C17 dual ADCs.
The ADS62PF49 has gain options that can be used to improve SFDR performance at lower full-scale input ranges. It includes a dc offset correction loop that can be used to cancel the analog-to-digital conversion (ADC) offset.
It includes internal references while the traditional reference pins and associated decoupling capacitors have been eliminated. The device is specified over the industrial temperature range (–40°C to 85°C).